MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

N/A 10 in

Pressure / Temp

N/A 150 PSIG at 850 deg F.

Compression

N/A 6 in

Spring Rate

N/A 710 lb/in

Flow Coefficient

N/A 0.6071

Maximum Working Pressure

N/A 150 psi

Operating Temperature [Min]

N/A 0 ºF

Maximum Working Temperature

N/A 700 ºF

Test Pressure

N/A 225 psi

Bellows Material

N/A 304 Stainless Steel

Body Material

N/A Carbon Steel

Effective Area

N/A 135 in²

Weight

N/A 554.00 lb

Material

N/A CS Body, 304 SS Bellows

Casing Diameter

N/A 16 in

OAL-Total Length

N/A 59.5 in

L1

N/A 10.35 in