MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

N/A 4 in

Pressure / Temp

N/A 150 PSIG at 850 deg F.

Compression

N/A 6 in

Spring Rate

N/A 283 lb/in

Flow Coefficient

N/A 0.9465

Maximum Working Pressure

N/A 150 psi

Operating Temperature [Min]

N/A 0 ºF

Maximum Working Temperature

N/A 700 ºF

Test Pressure

N/A 225 psi

Bellows Material

N/A 304 Stainless Steel

Body Material

N/A Carbon Steel

Effective Area

N/A 30.00 in²

Weight

N/A 188.00 lb

Material

N/A CS Body, 304 SS Bellows

Casing Diameter

N/A 8.63 in

OAL-Total Length

N/A 56.000 in

L1

N/A 9.37 in