MultiCAD (0)
▾
Unit of Measure
Size |
N/A 4 in |
Pressure / Temp |
N/A 300 PSIG at 850 deg F. |
Compression |
N/A 4 in |
Spring Rate |
N/A 850 lb/in |
Flow Coefficient |
N/A 0.9465 |
Maximum Working Pressure |
N/A 300 psi |
Operating Temperature [Min] |
N/A 0 ºF |
Maximum Working Temperature |
N/A 700 ºF |
Test Pressure |
N/A 450 psi |
Bellows Material |
N/A 304 Stainless Steel |
Body Material |
N/A Carbon Steel |
Effective Area |
N/A 30.00 in² |
Weight |
N/A 133 lb |
Material |
N/A CS Body, 304 SS Bellows |
Casing Diameter |
N/A 8.63 in |
OAL-Total Length |
N/A 38.750 in |
L1 |
N/A 5.77 in |