MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

3 in

Pressure / Temp

150 PSIG at 850 deg F.

Compression

4 in

Spring Rate

252 lb/in

Flow Coefficient

0.9258

Maximum Working Pressure

150 psi

Operating Temperature [Min]

0 ºF

Maximum Working Temperature

700 ºF

Test Pressure

225 psi

Bellows Material

304 Stainless Steel

Body Material

Carbon Steel

Effective Area

16.00 in²

Weight

98.00 lb

Material

CS Body, 304 SS Bellows

Casing Diameter

6.63 in

OAL-Total Length

41.25 in

L1

5.83 in