MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

5 in

Pressure / Temp

300 PSIG at 850 deg F.

Compression

8 in

Spring Rate

501 lb/in

Flow Coefficient

0.9301

Maximum Working Pressure

300 psi

Operating Temperature [Min]

0 ºF

Maximum Working Temperature

700 ºF

Test Pressure

450 psi

Bellows Material

304 Stainless Steel

Body Material

Carbon Steel

Effective Area

42.00 in²

Weight

266.00 lb

Material

CS Body, 304 SS Bellows

Casing Diameter

10.75 in

OAL-Total Length

60.500 in

L1

8.98 in