MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

8 in

Pressure / Temp

300 PSIG at 850 deg F.

Compression

6 in

Spring Rate

1616 lb/in

Flow Coefficient

0.5641

Maximum Working Pressure

300 psi

Operating Temperature [Min]

0 ºF

Maximum Working Temperature

700 ºF

Test Pressure

450 psi

Bellows Material

304 Stainless Steel

Body Material

Carbon Steel

Effective Area

83.00 in²

Weight

376.00 lb

Material

CS Body, 304 SS Bellows

Casing Diameter

12.75 in

OAL-Total Length

51.25 in

L1

11.10 in