MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Size

N/A 5

OAL - Length

N/A 13.500 in

Working Pressure at 70o F

N/A 220 psi

Flow Coefficient

N/A 0.257957714

Spring Rate

N/A TBD

Max Permanent Offset

N/A 0.375 in

Max Intermittent Offset

N/A 0.125 in

Hose & Braid Material

N/A Stainless Steel

Flange Material

N/A Carbon Steel

CRV Vane Material

N/A Carbon Steel

Grooved End Material

N/A Carbon Steel