MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

2-1/2

OAL - Length

11.750 in

Working Pressure at 70o F

345 psi

Flow Coefficient

0.396621769

Spring Rate

TBD

Max Permanent Offset

0.375 in

Max Intermittent Offset

0.125 in

Hose & Braid Material

Stainless Steel

Flange Material

Carbon Steel

CRV Vane Material

Carbon Steel

Grooved End Material

Carbon Steel