MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

10

OAL - Length

13 in

Working Pressure at 70º F

150 psi

Flow Coefficient

0.090718344

Spring Rate

TBD

Max Permanent Offset

0.375 in

Max Intermittent Offset

0.125 in

Hose & Braid Material

Stainless Steel

Flange Material

Carbon Steel

CRV Vane Material

Carbon Steel