MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

4 x 3

A - Total length

17.250 in

B - Length

6.25 in

Working Pressure at 70o F

300 psi

Flow Coefficient

0.856144193

Spring Rate

TBD

Max Permanent Offset

0.375 in

Max Intermittent Offset

0.125 in

Hose & Braid Material

Stainless Steel

Flange Material

Carbon Steel

Reducing Elbow Material

Carbon Steel

CRV Vane Material

Carbon Steel

Grooved End Material

Carbon Steel