MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

N/A 14

OAL - Length

N/A 17.250 in

Working Pressure at 70o F

N/A 105 psi

Flow Coefficient

N/A 0.078537463

Spring Rate

N/A TBD

Max Permanent Offset

N/A 0.375 in

Max Intermittent Offset

N/A 0.125 in

Hose & Braid Material

N/A Stainless Steel

Flange Material

N/A Carbon Steel

CRV Vane Material

N/A Carbon Steel

Grooved End Material

N/A Carbon Steel