MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

N/A 1-1/2

Pressure/ Temp.

N/A 175 PSI at 750 deg F.

Weight

N/A 3 lb

Effective Area

N/A 3.20 in²

Spring Rate

N/A 52 lb/in

K Factor

N/A 0.6352

Compression

N/A 3 in

Extension

N/A 1/2 in

Material

N/A Copper Body, 304 SS Bellows

A - Total Length

N/A 16.750 in

B -Diameter

N/A 2.5 in