MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Pipe Size

N/A 1

Pressure/ Temp.

N/A 175 PSI at 750 deg F.

Weight

N/A 1.50 lb

Effective Area

N/A 1.70 in²

Spring Rate

N/A 63 lb/in

K Factor

N/A 0.8879

Compression

N/A 3 in

Extension

N/A 1/2 in

Material

N/A Copper Body, 304 SS Bellows

A - Total Length

N/A 15.125 in

B -Diameter

N/A 2 in