MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

N/A 3/4

END

N/A FLANGED

Pressure/ Temp.

N/A 175 PSI at 750 deg F.

Weight

N/A 8 lb

Effective Area

N/A 1.50 in²

Spring Rate

N/A 81 lb/in

K Factor

N/A 1.2136

Compression

N/A 2 in

Extension

N/A 1/2 in

Material

N/A CS Body 321 SS Bellows

A - Total Length

N/A 13.375 in

B -Diameter

N/A 2.375 in

C -Diameter

N/A 1.05 in