MultiCAD (0)
▾
Item # |
Body Material |
Pipe Size |
L - Face to Face |
Allowable Movements-Lateral |
Allowable Movements-Elongation |
Allowable Movements-Compression |
Allowable Movements-Angular |
|---|---|---|---|---|---|---|---|
| DSEE0200 | N/A EPDM | N/A 2 in | N/A 7 in | N/A 1-3/4 in | N/A 1-1/8 in | N/A 2 in | N/A 40 º |
| DSEE0250 | N/A EPDM | N/A 2-1/2 in | N/A 7 in | N/A 1-3/4 in | N/A 1-1/8 in | N/A 2 in | N/A 40 º |
| DSEE0300 | N/A EPDM | N/A 3 in | N/A 7 in | N/A 1-3/4 in | N/A 1-3/8 in | N/A 2 in | N/A 40 º |
| DSEE0400 | N/A EPDM | N/A 4 in | N/A 9 in | N/A 1-1/2 in | N/A 1-3/8 in | N/A 2 in | N/A 35 º |
| DSEE0500 | N/A EPDM | N/A 5 in | N/A 9 in | N/A 1-1/2 in | N/A 1-3/8 in | N/A 2 in | N/A 30 º |
| DSEE0600 | N/A EPDM | N/A 6 in | N/A 9 in | N/A 1-1/2 in | N/A 1-3/8 in | N/A 2 in | N/A 30 º |
| DSEE0800 | N/A EPDM | N/A 8 in | N/A 13 in | N/A 1-3/8 in | N/A 1-3/8 in | N/A 2-3/8 in | N/A 30 º |
| DSEE1000 | N/A EPDM | N/A 10 in | N/A 13 in | N/A 1-3/8 in | N/A 1-3/8 in | N/A 2-3/8 in | N/A 30 º |
| DSEE1200 | N/A EPDM | N/A 12 in | N/A 13 in | N/A 1-3/8 in | N/A 1-3/8 in | N/A 2-3/8 in | N/A 20 º |
| DSEE1400 | N/A EPDM | N/A 14 in | N/A 13.75 in | N/A 1-1/8 in | N/A 1-1/8 in | N/A 1-1/2 in | N/A 20 º |
| DSEE1600 | N/A EPDM | N/A 16 in | N/A 13.75 in | N/A 1-1/8 in | N/A 1-1/8 in | N/A 1-1/2 in | N/A 20 º |
| DSEE1800 | N/A EPDM | N/A 18 in | N/A 13.75 in | N/A 1-1/8 in | N/A 1-1/8 in | N/A 1-1/2 in | N/A 20 º |
| DSEE2000 | N/A EPDM | N/A 20 in | N/A 13.75 in | N/A 1-1/8 in | N/A 1-1/8 in | N/A 1-1/2 in | N/A 20 º |
| DSPN0200 | N/A Nitrile | N/A 2 in | N/A 7 in | N/A 1-3/4 in | N/A 1-1/8 in | N/A 2 in | N/A 40 º |
| DSPN0250 | N/A Nitrile | N/A 2-1/2 in | N/A 7 in | N/A 1-3/4 in | N/A 1-1/8 in | N/A 2 in | N/A 40 º |
| DSPN0300 | N/A Nitrile | N/A 3 in | N/A 7 in | N/A 1-3/4 in | N/A 1-3/8 in | N/A 2 in | N/A 40 º |
| DSPN0400 | N/A Nitrile | N/A 4 in | N/A 9 in | N/A 1-1/2 in | N/A 1-3/8 in | N/A 2 in | N/A 35 º |
| DSPN0500 | N/A Nitrile | N/A 5 in | N/A 9 in | N/A 1-1/2 in | N/A 1-3/8 in | N/A 2 in | N/A 30 º |
| DSPN0600 | N/A Nitrile | N/A 6 in | N/A 9 in | N/A 1-1/2 in | N/A 1-3/8 in | N/A 2 in | N/A 30 º |
| DSPN0800 | N/A Nitrile | N/A 8 in | N/A 13 in | N/A 1-3/8 in | N/A 1-3/8 in | N/A 2-3/8 in | N/A 30 º |
| DSPN1000 | N/A Nitrile | N/A 10 in | N/A 13 in | N/A 1-3/8 in | N/A 1-3/8 in | N/A 2-3/8 in | N/A 30 º |
| DSPN1200 | N/A Nitrile | N/A 12 in | N/A 13 in | N/A 1-3/8 in | N/A 1-3/8 in | N/A 2-3/8 in | N/A 20 º |
| DSPN1400 | N/A Nitrile | N/A 14 in | N/A 13.75 in | N/A 1-1/8 in | N/A 1-1/8 in | N/A 1-1/2 in | N/A 20 º |
| DSPN1600 | N/A Nitrile | N/A 16 in | N/A 13.75 in | N/A 1-1/8 in | N/A 1-1/8 in | N/A 1-1/2 in | N/A 20 º |
| DSPN1800 | N/A Nitrile | N/A 18 in | N/A 13.75 in | N/A 1-1/8 in | N/A 1-1/8 in | N/A 1-1/2 in | N/A 20 º |






