MultiCAD (0)
▾
Item # |
Size |
Style |
Outer Average Length |
Lateral Movement |
END |
|---|---|---|---|---|---|
| MNLC50FS1000D | N/A 10 in | N/A Short | N/A 23.500 in | N/A 0.1875 in | N/A FLANGED |
| MNLC50FS1200D | N/A 12 in | N/A Short | N/A 24.250 in | N/A 0.1875 in | N/A FLANGED |
| MNLC50WS0200D | N/A 2 in | N/A Short | N/A 21.750 in | N/A 0.1875 in | N/A WELD |
| MNLC50WS0250D | N/A 2 1/2 in | N/A Short | N/A 21.750 in | N/A 0.1875 in | N/A WELD |
| MNLC50WS0300D | N/A 3 in | N/A Short | N/A 23.000 in | N/A 0.1875 in | N/A WELD |
| MNLC50WS0400D | N/A 4 in | N/A Short | N/A 23.250 in | N/A 0.25 in | N/A WELD |
| MNLC50WS0500D | N/A 5 in | N/A Short | N/A 23.250 in | N/A 0.125 in | N/A WELD |
| MNLC50WS0600D | N/A 6 in | N/A Short | N/A 24.000 in | N/A 0.125 in | N/A WELD |
| MNLC50WS0800D | N/A 8 in | N/A Short | N/A 26.250 in | N/A 0.1875 in | N/A WELD |
| MNLC50WS1000D | N/A 10 in | N/A Short | N/A 26.250 in | N/A 0.1875 in | N/A WELD |
| MNLC50WS1200D | N/A 12 in | N/A Short | N/A 27 in | N/A 0.1875 in | N/A WELD |
| MNLC15FL0200D | N/A 2 in | N/A Long | N/A 22.250 in | N/A 0.3125 in | N/A FLANGED |
| MNLC15FL0250D | N/A 2 1/2 in | N/A Long | N/A 22.625 in | N/A 0.3125 in | N/A FLANGED |
| MNLC15FL0300D | N/A 3 in | N/A Long | N/A 23.000 in | N/A 0.5 in | N/A FLANGED |
| MNLC15FL0400D | N/A 4 in | N/A Long | N/A 26.500 in | N/A 0.5 in | N/A FLANGED |
| MNLC15FL0500D | N/A 5 in | N/A Long | N/A 27.500 in | N/A 0.375 in | N/A FLANGED |
| MNLC15FL0600D | N/A 6 in | N/A Long | N/A 28.000 in | N/A 0.375 in | N/A FLANGED |
| MNLC15FL0800D | N/A 8 in | N/A Long | N/A 31.375 in | N/A 0.6875 in | N/A FLANGED |
| MNLC15FL1000D | N/A 10 in | N/A Long | N/A 33.600 in | N/A 0.75 in | N/A FLANGED |
| MNLC15FL1200D | N/A 12 in | N/A Long | N/A 31.750 in | N/A 0.75 in | N/A FLANGED |
| MNLC15WL0200D | N/A 2 in | N/A Long | N/A 22 1/2 in | N/A 0.3125 in | N/A WELD |
| MNLC15WL0250D | N/A 2 1/2 in | N/A Long | N/A 25.500 in | N/A 0.3125 in | N/A WELD |
| MNLC15WL0300D | N/A 3 in | N/A Long | N/A 26.000 in | N/A 0.5 in | N/A WELD |
| MNLC15WL0400D | N/A 4 in | N/A Long | N/A 29.500 in | N/A 0.5 in | N/A WELD |
| MNLC15WL0500D | N/A 5 in | N/A Long | N/A 30.500 in | N/A 0.375 in | N/A WELD |






