MultiCAD (0)
▾
Item # |
Nom Size |
Convolutions |
OAL |
Axial Movement |
Weight |
|---|---|---|---|---|---|
| MC05C15F0400D | N/A 4 in | N/A 5 | N/A 37.250 in | N/A 1.875 + 1.875 in | N/A 169.00 lb |
| MC06C15F0400D | N/A 4 in | N/A 6 | N/A 40.500 in | N/A 2.25 + 2.25 in | N/A 186 lb |
| MC07C15F0400D | N/A 4 in | N/A 7 | N/A 43.750 in | N/A 2.625 + 2.625 in | N/A 200 lb |
| MC08C15F0400D | N/A 4 in | N/A 8 | N/A 47.000 in | N/A 3 + 3 in | N/A 219.00 lb |
| MC09C15F0400D | N/A 4 in | N/A 9 | N/A 50.250 in | N/A 3.375 + 3.375 in | N/A 238 lb |
| MC10C15F0400D | N/A 4 in | N/A 10 | N/A 53.500 in | N/A 3.75 + 3.75 in | N/A 257.00 lb |
| MC11C15F0400D | N/A 4 in | N/A 11 | N/A 56.750 in | N/A 4.125 + 4.125 in | N/A 284.00 lb |
| MC12C15F0400D | N/A 4 in | N/A 12 | N/A 60.000 in | N/A 4.5 + 4.5 in | N/A 311.00 lb |
| MC02C15F0500D | N/A 5 in | N/A 2 | N/A 27.500 in | N/A 0.75 + 0.75 in | N/A 135.00 lb |
| MC03C15F0500D | N/A 5 in | N/A 3 | N/A 30.750 in | N/A 1.125 + 1.125 in | N/A 155.00 lb |
| MC04C15F0500D | N/A 5 in | N/A 4 | N/A 34.000 in | N/A 1.5 + 1.5 in | N/A 177 lb |
| MC05C15F0500D | N/A 5 in | N/A 5 | N/A 37.250 in | N/A 1.875 + 1.875 in | N/A 198 lb |
| MC06C15F0500D | N/A 5 in | N/A 6 | N/A 40.500 in | N/A 2.25 + 2.25 in | N/A 220.00 lb |
| MC07C15F0500D | N/A 5 in | N/A 7 | N/A 43.750 in | N/A 2.625 + 2.625 in | N/A 250.00 lb |
| MC08C15F0500D | N/A 5 in | N/A 8 | N/A 47.000 in | N/A 3 + 3 in | N/A 266.00 lb |
| MC09C15F0500D | N/A 5 in | N/A 9 | N/A 50.250 in | N/A 3.375 + 3.375 in | N/A 288 lb |
| MC10C15F0500D | N/A 5 in | N/A 10 | N/A 53.500 in | N/A 3.75 + 3.75 in | N/A 310.00 lb |
| MC11C15F0500D | N/A 5 in | N/A 11 | N/A 56.750 in | N/A 4.125 + 4.125 in | N/A 335.00 lb |
| MC12C15F0500D | N/A 5 in | N/A 12 | N/A 60.000 in | N/A 4.5 + 4.5 in | N/A 355 lb |
| MC02C15F0600D | N/A 6 in | N/A 2 | N/A 38 3/4 in | N/A 1.5 + 1.5 in | N/A 270.00 lb |
| MC03C15F0600D | N/A 6 in | N/A 3 | N/A 45.250 in | N/A 2.25 + 2.25 in | N/A 320.00 lb |
| MC04C15F0600D | N/A 6 in | N/A 4 | N/A 51.750 in | N/A 3 + 3 in | N/A 395.00 lb |
| MC05C15F0600D | N/A 6 in | N/A 5 | N/A 58.250 in | N/A 3.75 + 3.75 in | N/A 425.00 lb |
| MC06C15F0600D | N/A 6 in | N/A 6 | N/A 64-3/4 in | N/A 4.5 + 4.5 in | N/A 470.00 lb |
| MC07C15F0600D | N/A 6 in | N/A 7 | N/A 71.250 in | N/A 5.25 + 5.25 in | N/A 520.00 lb |






