MultiCAD (0)
▾
Item # |
Nom Size |
Convolutions |
OAL |
Axial Movement |
Weight |
Stiffness Axial |
|---|---|---|---|---|---|---|
| MC13C15F0300 | N/A 3 in | N/A 13 | N/A 26.380 in | N/A 4.875 in | N/A 118.00 lb | N/A 200 lb·in |
| MC01C15F0400 | N/A 4 in | N/A 1 | N/A 7.250 in | N/A 0.375 in | N/A 40 lb | N/A 2800 lb·in |
| MC02C15F0400 | N/A 4 in | N/A 2 | N/A 8.750 in | N/A 0.75 in | N/A 50 lb | N/A 1400 lb·in |
| MC03C15F0400 | N/A 4 in | N/A 3 | N/A 10.380 in | N/A 1.125 in | N/A 60 lb | N/A 933 lb·in |
| MC04C15F0400 | N/A 4 in | N/A 4 | N/A 12 in | N/A 1-1/2 in | N/A 68 lb | N/A 700 lb·in |
| MC05C15F0400 | N/A 4 in | N/A 5 | N/A 13.630 in | N/A 1.875 in | N/A 77 lb | N/A 560 lb·in |
| MC06C15F0400 | N/A 4 in | N/A 6 | N/A 15.250 in | N/A 2.25 in | N/A 85.00 lb | N/A 467 lb·in |
| MC07C15F0400 | N/A 4 in | N/A 7 | N/A 16.880 in | N/A 2.625 in | N/A 90.00 lb | N/A 400 lb·in |
| MC08C15F0400 | N/A 4 in | N/A 8 | N/A 18 1/2 in | N/A 3 in | N/A 100.00 lb | N/A 350 lb·in |
| MC09C15F0400 | N/A 4 in | N/A 9 | N/A 20.250 in | N/A 3.375 in | N/A 110 lb | N/A 311 lb·in |
| MC10C15F0400 | N/A 4 in | N/A 10 | N/A 21.750 in | N/A 3.75 in | N/A 120 lb | N/A 280 lb·in |
| MC11C15F0400 | N/A 4 in | N/A 11 | N/A 23.130 in | N/A 4.125 in | N/A 127.00 lb | N/A 255 lb·in |
| MC12C15F0400 | N/A 4 in | N/A 12 | N/A 24.750 in | N/A 4.5 in | N/A 135.00 lb | N/A 233 lb·in |
| MC13C15F0400 | N/A 4 in | N/A 13 | N/A 26.380 in | N/A 4.875 in | N/A 143.00 lb | N/A 215 lb·in |
| MC01C15F0500 | N/A 5 in | N/A 1 | N/A 7.250 in | N/A 0.375 in | N/A 50 lb | N/A 3100 lb·in |
| MC02C15F0500 | N/A 5 in | N/A 2 | N/A 8.750 in | N/A 0.75 in | N/A 60 lb | N/A 1550 lb·in |
| MC03C15F0500 | N/A 5 in | N/A 3 | N/A 10.380 in | N/A 1.125 in | N/A 70.00 lb | N/A 1033 lb·in |
| MC04C15F0500 | N/A 5 in | N/A 4 | N/A 12 in | N/A 1-1/2 in | N/A 80 lb | N/A 775 lb·in |
| MC05C15F0500 | N/A 5 in | N/A 5 | N/A 13.630 in | N/A 1.875 in | N/A 90.00 lb | N/A 620 lb·in |
| MC06C15F0500 | N/A 5 in | N/A 6 | N/A 15.250 in | N/A 2.25 in | N/A 100.00 lb | N/A 517 lb·in |
| MC07C15F0500 | N/A 5 in | N/A 7 | N/A 16.880 in | N/A 2.625 in | N/A 115 lb | N/A 443 lb·in |
| MC08C15F0500 | N/A 5 in | N/A 8 | N/A 18 1/2 in | N/A 3 in | N/A 125 lb | N/A 388 lb·in |
| MC09C15F0500 | N/A 5 in | N/A 9 | N/A 20.250 in | N/A 3.375 in | N/A 135.00 lb | N/A 344 lb·in |
| MC10C15F0500 | N/A 5 in | N/A 10 | N/A 21.750 in | N/A 3.75 in | N/A 145 lb | N/A 310 lb·in |
| MC11C15F0500 | N/A 5 in | N/A 11 | N/A 23.130 in | N/A 4.125 in | N/A 160.00 lb | N/A 282 lb·in |






