MultiCAD (0)
▾
Item # |
Size |
Compression |
Effective Area |
Weight |
Casing Diameter |
OAL-Total Length |
|---|---|---|---|---|---|---|
| MEPB16D110A0400 | N/A 4 in | N/A 8 in | N/A 30.00 in² | N/A 242.00 lb | N/A 8.63 in | N/A 73.750 in |
| MEPB16D110A0500 | N/A 5 in | N/A 8 in | N/A 42.00 in² | N/A 286.00 lb | N/A 10.75 in | N/A 64-3/4 in |
| MEPB16D110A0600 | N/A 6 in | N/A 8 in | N/A 53.00 in² | N/A 316.00 lb | N/A 10.75 in | N/A 64-3/4 in |
| MEPB16D110A0800 | N/A 8 in | N/A 8 in | N/A 83.00 in² | N/A 490.00 lb | N/A 12.75 in | N/A 69.000 in |
| MEPB16D110A1000 | N/A 10 in | N/A 8 in | N/A 135 in² | N/A 706.00 lb | N/A 16 in | N/A 78.000 in |
| MEPB16D110A1200 | N/A 12 in | N/A 8 in | N/A 182.00 in² | N/A 907.00 lb | N/A 18 in | N/A 81.750 in |
| MEPB16D110A1400 | N/A 14 in | N/A 8 in | N/A 212.00 in² | N/A 1069.00 lb | N/A 20.00 in | N/A 82 in |
| MEPB16D110A1600 | N/A 16 in | N/A 8 in | N/A 276.00 in² | N/A 1176.00 lb | N/A 22.00 in | N/A 82.5 in |
| MEPB08D130A0200 | N/A 2 in | N/A 4 in | N/A 12 in² | N/A 60 lb | N/A 5.63 in | N/A 39.5 in |
| MEPB08D130A0250 | N/A 2-1/2 in | N/A 4 in | N/A 12 in² | N/A 65 lb | N/A 5.63 in | N/A 39.5 in |
| MEPB08D130A0300 | N/A 3 in | N/A 4 in | N/A 16.00 in² | N/A 82 lb | N/A 6.63 in | N/A 37.5 in |
| MEPB08D130A0400 | N/A 4 in | N/A 4 in | N/A 30.00 in² | N/A 127.00 lb | N/A 8.63 in | N/A 38 3/4 in |
| MEPB08D130A0500 | N/A 5 in | N/A 4 in | N/A 42.00 in² | N/A 170 lb | N/A 10.75 in | N/A 36 in |
| MEPB08D130A0600 | N/A 6 in | N/A 4 in | N/A 53.00 in² | N/A 184.00 lb | N/A 10.75 in | N/A 36.25 in |
| MEPB08D130A0800 | N/A 8 in | N/A 4 in | N/A 83.00 in² | N/A 260.00 lb | N/A 12.75 in | N/A 38.25 in |
| MEPB08D130A1000 | N/A 10 in | N/A 4 in | N/A 135 in² | N/A 364.00 lb | N/A 16 in | N/A 40.500 in |
| MEPB08D130A1200 | N/A 12 in | N/A 4 in | N/A 182.00 in² | N/A 455.00 lb | N/A 18 in | N/A 42.25 in |
| MEPB08D130A1400 | N/A 14 in | N/A 4 in | N/A 212.00 in² | N/A 529.00 lb | N/A 20.00 in | N/A 42.25 in |
| MEPB08D130A1600 | N/A 16 in | N/A 4 in | N/A 276.00 in² | N/A 574.00 lb | N/A 22.00 in | N/A 42.25 in |
| MEPB12D130A0200 | N/A 2 in | N/A 6 in | N/A 12 in² | N/A 85.00 lb | N/A 5.63 in | N/A 57.250 in |
| MEPB12D130A0250 | N/A 2-1/2 in | N/A 6 in | N/A 12 in² | N/A 92.00 lb | N/A 5.63 in | N/A 57.250 in |
| MEPB12D130A0300 | N/A 3 in | N/A 6 in | N/A 16.00 in² | N/A 104.00 lb | N/A 6.63 in | N/A 50.250 in |
| MEPB12D130A0400 | N/A 4 in | N/A 6 in | N/A 30.00 in² | N/A 162 lb | N/A 8.63 in | N/A 52.000 in |
| MEPB12D130A0500 | N/A 5 in | N/A 6 in | N/A 42.00 in² | N/A 212 lb | N/A 10.75 in | N/A 48.00 in |
| MEPB12D130A0600 | N/A 6 in | N/A 6 in | N/A 53.00 in² | N/A 230 lb | N/A 10.75 in | N/A 48.250 in |






